Proizvodi
Process automation
Process valves
Ball valves
Angle seat valves
Pinch valves VZQA
Solenoid-actuated media valves
Process valve units
 

Process valves

= Core product range
  Odštampati  
Core product range
  • Brass and stainless steel ball valves as single components or ready assembled with a pneumatic actuator.
 
Core product range
  • Angle seat valves made of gunmetal (red brass) and stainless steel, fully assembled and actuated by a direct supply of compressed air.
 
New for 4/2019: additional versions
  • Connection 1/4", 1/2", clamp
  • G thread or NPT thread
  • Pressure range 0 ... 6 bar
  • Pneumatic actuation
  • 2/2-way pinch valve
  • Aluminium + stainless steel housing (Clean Design)
  • Sealing material EPDM, NBR, silicone
  • For controlling fluid/powder media, solids, and material mixtures
 
Core product range
  • Directly operated, pilot operated and force pilot operated media valves in brass and stainless steel for controlling different liquid and gaseous media.
 
  • Brass and stainless steel ball valves as single components or ready assembled with a pneumatic actuator.