Proizvodi
Pneumatski pogoni
Servopneumatski sistemi pozicioniranja
Elektromehanički pogoni
Motori i kontroleri
Hvataljke
Sistemi rukovanja
Vakuumska tehnika
Ventili
Ventilski blokovi
Motion Terminal
Senzori
Sistemi za obradu slike
Priprema vazduha pod pritiskom
Sistem pneumatskih priključaka
Električna tehnika spajanja
Tehnika upravljanja i softver
Softver
Druge pneumatske komponente
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Rezultati: 4
Odštampati
Sistem pneumatskih priključaka > Priključci > Utični priključci
  • Highly resistant to chemicals and corrosion
  • Hydrolysis resistant
  • FDA compliant
  • Inexpensive alternative to stainless steel fittings
  • Connection: R1/8, R1/4, R3/8, R1/2
  • For outside tubing diameter: 4, 6, 8, 10 and 12 mm
  • Push-in sleeve: 4, 6, 8, 10, 12 mm
  • Threaded connection
    • R thread
  • Push-in fittings
  • Push-in connectors
  • Push-in connectors with push-in sleeves.
  • Polypropylene
 
Sistem pneumatskih priključaka > Creva > Standardna creva
Core product range
  • Highly resistant to microbes and hydrolysis
  • Suitable for use in the food industry
  • Outside diameter: 2 ... 16 mm
  • Internal diameter: 2.1 ... 11 mm
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Ambient temperature: -35 ... 60° C
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
 
Sistem pneumatskih priključaka > Creva > Standardna creva
  • Weather resistant
  • Resistant to chemicals
  • Resistant to hydrolysis
  • Suitable for use in the food industry
  • Outside diameter: 4 ... 16 mm
  • Internal diameter: 2.9 ... 12 mm
  • Temperature-dependent operating pressure: -0.95 ... 14 bar
  • Ambient temperature: -30 ... 80° C
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
 
Sistem pneumatskih priključaka > Creva > Standardna creva
  • Highly resistant to chemicals and hydrolysis
  • Temperature resistant
  • FDA compliant
  • Outside diameter: 4 ... 12 mm
  • Internal diameter: 2.9 ... 8.4 mm
  • Temperature-dependent operating pressure: -0.95 ... 16 bar
  • Ambient temperature: -20 ... 150° C
  • Operating medium
    • Compressed air
    • Vacuum