Products
Process automation
Control technology and remote I/O
Valve terminals
Pilot valves
Sensor boxes
Positioners
Actuators
Process valves
Compressed air preparation
Pneumatic fittings system
Function-specific systems
 
 

New products: Process automation

Results: 5
Print
Process automation > Actuators > Linear drives
New product as of 7/2020
  • Diameter 80, 100, 125 mm
  • Stroke length 10 ... 1600 mm
  • Force 2827 ... 7363 N
  • Piston rod with male thread
  • Mounting interface to ISO 5210 or based on ISO 15552 (with extended threaded rods)
  • ATEX versions available
 
Process automation > Actuators > Quarter turn actuators and quarter turn actuator units
New product as of 7/2020
  • Quarter turn actuator unit with accessories
  • Optionally with sensor box
  • Optionally with pilot valve
  • Optionally with positioner
  • with rack and pinion
  • Size 10 ... 2300
  • Torque: 10 ... 2300 Nm
  • Swivel angle: 0 ... 90°, 0 ... 180°
 
Process automation > Process valves > Solenoid-actuated media valves
New product as of 7/2020
  • Media separated solenoid valve to control gaseous and liquid media in laboratories
  • Nominal width 0.8; 1.2 mm
  • Operating pressure 0 ... 2 bar
  • Electrical actuation
  • Voltage 12 V DC ... 26 V DC
  • Valve functions 2/2 (NC), 2/2 (NO), 3/2
  • Sealing material FPM, FFPM
  • Sub-base M5, 1/4-28 UNF-2B
 
Process automation > Function-specific systems
New product 11/2019
  • Ready-to-connect control cabinet with valve terminal and service unit
 
Process automation > Actuators > Quarter turn actuators and quarter turn actuator units
Core product range
New 11/2019: version for the chemical industry
  • With rack and pinion gear unit
  • Size: 10 ... 2300
  • Torque: 10 ... 2300 Nm
  • Swivel angle: 0 ... 90°, 0 ... 180°
  • Flange hole pattern to ISO 5211
  • NAMUR connection pattern for solenoid valves/sensor boxes to VDI/VDE 3845