Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology and software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for EMMS

Results: 4
Print
Motors and controllers > Servo motors
  • Size 40, 55, 70, 100, 140, 190
  • Torque 1 ... 120 Nm
  • Voltage 360 ... 565 V DC
  • Nominal current 0.6 ... 14.4 A
  • Suitable motor cable
  • Suitable motor flange.
 
Motors and controllers > Stepper motors
Core product range
  • Size 28, 42, 57, 87
  • Holding torque 0.09 ... 8.6 Nm
  • Voltage 24 ... 72 V DC
  • Nominal current 1.4 ... 9.5 A
  • Suitable motor cable
  • Suitable motor flange
 
Electrical connector technology > Connecting cables > Connecting cables for motors
Core product range
New 11/2017: additional versions
  • For servo motor EMMS-AS and stepper motor EMMS-ST
  • Cable length 5 ... 15 m.
 
Motors and controllers > Accessories for motors and controllers > Connecting cables for motors
Core product range
  • For servo motor EMMS-AS and stepper motor EMMS-ST
  • Cable length 5 ... 15 m.