Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for VPWP

Results: 4
Print
Servo-pneumatic positioning systems > Proportional directional control valves
  • Connection: G1/8, G1/4, G3/8
  • Flow rate: 350 ... 2000 l/min
  • 5/3-way proportional directional control valve, closed
  • Fully digitised, with integrated pressure sensors
  • Diagnostic capabilities
  • With switching output for actuating a clamp-type brake unit
 
Valves > Accessories for valves > Blanking plates

 

 
Electrical connector technology > Connecting cables > Connecting cables for valves
  • For proportional directional control valve VPWP
  • For connecting to sub-base VABP-S3
  • Cable length 0.1 or 0.2 m
 
Servo-pneumatic positioning systems > Axis controllers
    • Pneumatic positioning and force control
    • A technology module of the terminal CPX
    • Can be used with all fieldbus interfaces CPX, as well as Ethernet
    • Easy commissioning with Festo configuration tool FCT
    • Automatically detects connected system components: valve VPWP, sensor interface CASM or the cylinder
    • Moves loads of 2 to 450 kg
    • Controls forces between 30 and 4712 N