Products
Pneumatic drives
Servo-pneumatic positioning systems
Electric drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Connection technology for liquid media
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for dsm

Results: 7
Print
Pneumatic drives > Semi-rotary drives > Semi-rotary drives with rotary vane
  • Size 6, 8, 10, 12, 16, 25, 32, 40, 63 mm
  • Torque 0.15 ... 80 Nm
  • Swivel angle 0 ... 270°
  • Position sensing
  • Adjustable cushioning.
 
Pneumatic drives > Cylinder attachments and accessories
  • Shock absorber mounting, buffer, oil gun.
 
Servo-pneumatic positioning systems > Drives with displacement encoder > Semi-rotary drives with displacement encoder
  • Sizes 25, 40, 63 mm
  • swivel angle 0 ... 272 °
  • Mass moment of inertia 0.0015 kgm² ... 0.60 kgm²
  • Position sensing
    • built-in rotary encoder
    • proximity sensor.
 
Control technology > Operator units
  • Simulation of input/output signals during commissioning
  • Full functionality of the motor controller's I/O interface available
  • Suitable for commissioning the motor controller
    • CMMO-ST-C5
    • CMMP-AS
    • CMMS-AS
    • CMMD-AS
    • CMMS-ST
 
Sensors > Position sensors
Core product range
  • For semi-rotary drives DRVS 6 ... 40 and DSM 8, 10, 12
  • Switching outputs PNP, NPN and NO, NC freely programmable
  • Electrical connection M8
  • Sensing range 0 ... 270°
 
Electrical connector technology > Plug connectors
  • Angled plug socket
    • pressure switch PEV
    • semi-rotary drive DSMI.
 
Electrical connector technology > Plug connectors > Plug connectors for sensors
  • Angled plug socket for semi-rotary drive DSMI.