Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for p

Results: 1453
Print
Compressed air preparation > Pressure indicators
  • Connection: G1/4
  • Indicating range: 0-60 bar
  • Display units:
    • bar
    • psi
    • MPa
  • DIN EN 837-1
 
Compressed air preparation > Regulators > Individual devices
  • Inlet pressure 0 ... 50 bar
  • Pressure regulation range 0.4... 40 bar
  • Flow rate: 800 ... 2300 l/min
  • Analogue setpoint value 0... 10 V DC, 4 ... 20 mA
 
Compressed air preparation > On-off valves and soft-start valves > Individual devices
  • Manual actuation
  • Pneumatic actuation
  • Size 124
  • Connection G2, G2 1/2 (SAE)
  • Pressure 0... 50 bar
 
Valves > Proportional valves
  • Input pressure 0 ... 50 bar
  • Pressure regulation range 0.2... 20 bar, 0.4 ... 40 bar
  • Nominal size 2.5 mm
  • 3-way proportional pressure regulators
  • Analogue setpoint 0 ... 10 V DC, 4 ... 20 mA
 
Compressed air preparation > Filter > Individual devices
  • Grade of filtration: 0.01 µm
  • Supply pressure: 0... 50 bar
  • Differential pressure with respect to atmosphere at 6 bar 3406... 18980 l/min
 
Compressed air preparation > Air distributor > Individual devices
  • Size 90, 186
  • Pressure 0... 50 bar
  • Type of mounting:
    • In-line installation
    • Module connector
    • Manifolds
  • any flow direction
 
Compressed air preparation > Filter > Filter cartridges
  • For micro filter PFML
 
Compressed air preparation > Accessories for compressed air preparation > Sub-bases
  • Size 90, 186
  • Connection G1/4, G1/2, G3/4, G1, G1 1/4, G2, G2 1/2
 
Compressed air preparation > Accessories for compressed air preparation > Mounting components
  • Size: 90, 186
 
Control technology > Electrical peripherals
New 7/2019: Additional versions
  • Individual components for the electric terminal CPX
  • Input/output modules
    • digital / analogue

  • Bus node
  • Sub-bases
  • Interlinking blocks
  • End plates.
 
Control technology > Electrical peripherals
Core product range
  • Comprehensive function integration with technology modules
  • Installation variants
    • Stand-alone as remote I/O
    • With valve terminal VTSA-F
    • With valve terminal VTSA
    • With valve terminal MPA-L
    • With valve terminal MPA-S
  • I/O modules
    • Digital
    • Analogue
  • Optional CODESYS controller
 
Valves > Proportional valves
  • Also available on valve terminal MPA-S
  • Connection NPT1/8-27, NPT1/4-18, NPT1/2-14
  • Flow rate: 380 ... 7000 l/min.
  • 3-way proportional pressure regulators
  • Choice of 3 regulator settings (fast, universal, precise)
  • Display available as option
 
Valves > Proportional valves
  • Also available on valve terminal MPA-S
  • Connection G1/8, G1/4, G1/2
  • Flow rate: 380 ... 7000 l/min.
  • 3-way proportional pressure regulators
  • Choice of 3 regulator settings (fast, universal, precise)
  • Display available as option
 
Valves > Proportional valves
  • Freely configurable PID controller
  • External sensor input
  • Connection: G1/8, G1/4, G1/2 (sub-base)
  • Flow rate: 380 ... 7000 l/min.
  • 3-way proportional pressure regulators
  • Multi-sensor control (cascade control)
  • Control characteristics adjustable via FCT
 
Valves > Proportional valves
  • With proportional solenoid
  • Connection: G1/8, G1/4, G1/2
  • Flow rate: 0 ... 8000 l/min.
  • 3-way proportional pressure regulators
  • Setpoint module available as accessory
 
Valves > Proportional valves
  • For simple control tasks
  • Connection G1/8
  • Flow rate 850 l/min.
  • 3-way proportional pressure regulators
  • Setpoint module available as accessory
 
Valves > Proportional valves
  • Connection G1/8, G1/4, G1/2
  • Flow rate 350 ... 8,800 l/min
  • Pressure regulator
  • External actual value sensor can be connected
  • Setpoint module available as accessory.
 
Process automation
Core product range
  • Pipes
  • Hoses
  • Plug connectors
  • Couplings
  • Branching modules
  • Protective conduit systems
  • Accessories.
 
Core product range
  • Pipes
  • Hoses
  • Plug connectors
  • Couplings
  • Branching modules
  • Protective conduit systems
  • Accessories.
 
Valves > Proportional valves
  • With integrated piezo technology
  • QS4 connection or connecting plate
  • Flow rate 20 l/min
  • 3-way proportional pressure regulators, directly actuated
  • Pressure ranges -1 ... 0 bar, 0 ... 0.2 bar, 0 ... 1 bar, 0 ... 2 bar, 0 ... 6 bar