Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Results: 21
Print
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Compact cylinders to ISO 21287
Core product range
  • More variants than in the standard
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 7363 N
  • Double-acting
  • Fixed/self-adjusting cushioning
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • From the VG series
  • Connection M3, M5, M7, G1/8, G1/4
  • Push-in connector 3, 4, 6, 8, 10 mm
  • Flow rate 90 ... 1380 l/min
  • Pressure range -0.9 ... 10 bar
  • Temperature range −5 ... +60°C
  • Voltage 5, 12 24 V DC
  • In-line valves, semi in-line valves, sub-base valves
  • Solenoid actuated, piloted
  • Pneumatic and mechanical spring return
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • Electrical linking via sub-base
  • Port M5, M7, G1/8, G1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Flow rate 130 ... 1200 l/min
  • Voltage 24 V DC
  • Semi in-line valves, sub-base valves
  • Solenoid actuated, piloted
  • Pneumatic and mechanical spring return
 
Valves > Flow control valves > One-way flow control valves
  • Connection M3, M5, G1/8, G1/4, G3/8, G1/2, G3/4
  • Push-in connector 3, 4, 6, 8 mm
  • Flow 0 ... 3 300 l/min
  • Non-return and flow control valve.
 
Sensors > Proximity sensors > For T-slot
  • Reed
  • M8 electrical connection, open cable end
  • 230 V
  • High-temperature
  • 5 ... 30 V AC, DC
 
Sensors > Proximity sensors > For T-slot
Core product range
  • Reed
  • configurable
  • M8, M12 electrical connection, open cable end
  • 5 ... 30 V AC, DC
 
Sensors > Pressure and vacuum sensors
Core product range
  • Pressure 0 ... 10 bar
  • Voltage 15 ... 30 V DC
  • PNP
  • Pressure switches
  • Vacuum switches
  • Switching status indicated by an LED visible from all sides
  • Push-in connector, pneumatic
  • Freely programmable
  • Adjustable switching point.
 
Compressed air preparation > Classic
  • Plastic bowl with metal bowl guard
  • Size; MICRO, MINI, MIDI, MAXI
  • Connection: M5, M7, G1/8, G1/4, G3/8, G1/2, G3/4, G1, QS4, QS6, also available with NPT thread
  • Pressure 1 ... 16 bar
  • Flow rate: 170 ... 5300 l/min
  • Degree of filtration: 40 µm, 5 µm
 
Compressed air preparation > Classic
  • Size: MINI, MIDI, MAXI
  • Connection: G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure: 1 ... 16 bar
  • Flow rate: 130 ... 950 l/min
  • Degree of filtration: 0.01 µm
  • Differential pressure indicator
 
Compressed air preparation > Classic
  • Size: MINI, MIDI, MAXI
  • Connection: G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure: 1 ... 16 bar
  • Flow rate: 250 ... 1250 l/min
  • Degree of filtration: 1 µm
  • Differential pressure indicator
 
Compressed air preparation > Filter > Series MS modular and configurable > Filter MS-LF
  • Degree of filtration: 40 µm, 5 µm
  • Connection: G1/8, G1/4, G3/8
  • Flow rate: 1000 ... 1700 l/min
 
Compressed air preparation > Filter > Series MS modular and configurable > Filter MS-LF
  • Degree of filtration: 40 µm, 5 µm
  • Connection: G1/4, G3/8, G1/2, G3/4
  • Flow rate: 2000 ... 4100 l/min
 
Compressed air preparation > Filter > Series MS modular and configurable > Fine and micro filters MS-LFM
  • Degree of filtration: 0.01 µm, 1 µm
  • Connection: G1/8, G1/4, G3/8
  • Flow rate: 54 ... 360 l/min
 
Compressed air preparation > Filter > Series MS modular and configurable > Fine and micro filters MS-LFM
  • Degree of filtration: 0.01 µm, 1 µm
  • Connection: G1/4, G3/8, G1/2, G3/4
  • Flow rate: 140 ... 3000 l/min
 
Compressed air preparation > Air dryers > Series MS modular and configurable > MS-LDM1
  • Port G1/8, G1/4, G3/8
  • Flow rate 50 ... 100 l/min
 
Compressed air preparation > Air dryers > Series MS modular and configurable > MS-LDM1
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 200 ... 400 l/min
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Solid metal design
  • Highly resistant to temperature and pressure
  • Resistant to chemicals
  • FDA compliant
  • Connection: M5, M7, G1/8, G1/4, G3/8, G1/2
  • For tubing outside diameter: 4, 6, 8, 10, 12, 14 mm
  • Push-in sleeve: 4, 6, 8, 10, 12, 14 mm
  • Ambient temperature: 0 ... 150° C
  • Threaded connection:
    • G thread with sealing ring
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in connectors with push-in sleeves
  • Push-in bulkhead fittings
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Highly resistant to chemicals and corrosion
  • Hydrolysis resistant
  • FDA compliant
  • Inexpensive alternative to stainless steel fittings
  • Connection: R1/8, R1/4, R3/8, R1/2
  • For outside tubing diameter: 4, 6, 8, 10 and 12 mm
  • Push-in sleeve: 4, 6, 8, 10, 12 mm
  • Threaded connection
    • R thread
  • Push-in fittings
  • Push-in connectors
  • Push-in connectors with push-in sleeves.
  • Polypropylene
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Highly resistant to chemicals and corrosion
  • Temperature resistant
  • Stainless steel fitting
  • Connection M5, R1/8, R1/4, R3/8, R1/2
  • For outside tubing diameter: 4, 6, 8, 10, 12, 16 mm
  • Threaded connection
    • Metric thread, R thread
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
 
Pneumatic fittings system > Fittings > Barbed fittings
  • Clean design
  • Highly resistant to corrosion, chemicals and temperature
  • FDA compliant
  • Stainless steel fitting
  • Connection: M5, G1/8, G1/4, G3/8
  • For tubing outside diameter: 4, 6, 8, 10 mm
  • Threaded connection
  • Metric thread with sealing ring
  • G-thread with sealing ring
  • Quick connectors