Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Results: 19
Print
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Standard cylinder to ISO 15552
Core product range
  • The universal cylinder
  • Standard profile with two sensor slots
  • Numerous variants
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 2800 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Standard cylinder to ISO 15552
  • Clean design:
  • easy to clean,
  • enhanced corrosion protection
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 10 ... 2800 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Compact, short stroke and flat cylinder
Core product range
  • Optimised fitting space and height
  • Diameter: 4, 6, 10, 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 2.5 ... 25 mm
  • Force: 4.9 ... 4712 N
  • Double-acting, single-acting, pushing
  • Position sensing
  • Fixed cushioning
  • Optionally without thread
 
Pneumatic drives > Semi-rotary drives > Semi-rotary drives with rack and pinion
Core product range
  • More stability even with smaller sizes
  • System product for handling and assembly technology
  • Size 8, 10, 12, 16, 20, 25, 32, 35, 40, 50, 63 mm
  • Torque 0.2 ... 112 Nm
  • Swivel angle 0 ... 180°
  • Position sensing
  • Cushioning: elastic (P), hydraulic shock absorbers
  • Flanged shaft
 
Pneumatic drives > Drives with guides > Drives with slide
Core product range
  • Size 4, 6, 8, 10, 12, 16, 20, 25
  • Diameter 6, 8, 10, 12, 16, 20, 25, 32 mm
  • Stroke length 10 ... 200 mm
  • Force 17 ... 483 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Ball bearing cage guide
 
Pneumatic drives > Clamping cylinders > Clamping modules
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63 mm
  • Width 10x30, 15x40, 15x63, 20x75, 20x120, 20x180 mm
  • Stroke length 3 ... 5 mm
  • Force 55 ... 1690 N.
 
Pneumatic drives > Shock absorbers
  • Stroke 4 ... 60 mm
  • Max. energy absorption per stroke 0.6 ... 380 J
  • Self-adjusting cushioning.
 
Electromechanical drives > Linear drives and slides
Core product range
  • Mechanical system with permanently attached motor
  • Size: 16, 25, 40
  • Stroke length: 50 ... 400 mm
  • Force: 50 ... 650 N
  • Ball screw with non-rotating piston rod
 
Electromechanical drives > Linear drives and slides
Core product range
  • Feed forces of up to 17 kN
  • Size 32, 40, 50, 63, 80, 100
  • Stroke length 30 ... 1500 mm
  • Force: 600 ... 17000 N
  • Motor can be mounted using axial or parallel kit
  • Linear drive with ball screw in Clean Design
 
Electromechanical drives > Linear drives and slides
Core product range
  • Size 70, 80, 120, 185
  • Stroke length 50 ... 3000 mm
  • Force 300 ... 3000 N.
 
Electromechanical drives > Semi-rotary drives
  • Size 20, 25, 32
  • Max. drive torque 0.7 ... 8.5 Nm
  • Infinite rotation angle.
 
Grippers > Mechanical grippers > Parallel grippers
  • The micro-gripper for extremely small installation space
  • Size 8, 12 mm
  • Stroke length 2, 3 mm
  • Force 8 ... 13.5 N per gripper jaw
  • Gripper jaws open
  • Gripper jaws closed
 
Vacuum technology > Vacuum generators
  • Preventive maintenance
  • Compact vacuum generation and monitoring in a single unit with display
  • Nominal diameter 0.45 ... 2.0 mm
  • Port
    • Plug connector QS6, QS8
  • Solenoid valve vacuum IN/OUT
  • Solenoid valve for ejector pulse
  • Integrated vacuum switch.
 
Vacuum technology > Vacuum generators
Core product range
  • Compact vacuum suction nozzle for decentralised, maintenance-free vacuum generation
  • Nominal size 0.45 to 3 mm
  • Connection
    • Plug connector QS4, QS6, QS8, QS10, QS12
    • Thread M5, G1/8, G1/4, G3/8
    • Push-in sleeve 4.6 mm
  • Standard
    • Vacuum port 90° to supply port
  • Inline
    • Vacuum port in line with supply port
  • Ejector pulse valve, pneumatic.
 
Vacuum technology > Vacuum generators
Core product range
  • Compact vacuum suction nozzle for decentralised, maintenance-free vacuum generation with more variants
  • Nominal size 0.45 to 3 mm
  • Connection
    • Plug connector QS4, QS6, QS8, QS10, QS12
    • Thread M5, G1/8, G1/4, G3/8
  • Standard
    • Vacuum port 90° to supply port
  • Inline
    • Vacuum port in line with supply port
  • Solenoid valve, vacuum ON/OFF
  • Vacuum switch, integrated.
 
Vacuum technology > Vacuum gripping technology
  • Suction cup with mounting thread
  • Suction cup size diameter 2 to 200 mm, 4x10 to 30x90 mm
  • Connection
    • Male thread
    • Female thread
  • Round suction cup
    • Standard
    • Extra deep suction cup
    • Bellows, 1.5-fold
    • Bellows, 3.5-fold
    • Bell-shaped
  • Oval suction cup.
 
Valves > Electrically and pneumatically actuated directional control valves > Application-specific directional control valves
  • Individual valve for clean design,
  • Can be used in the food zone (based on the EN 1672-2 standard)
  • Connection G1/8
  • Push-in connector 6 mm
  • Flow 300 ... 650 l/min
  • Voltage 24 V DC
  • Sub-base valve
    • Electrically actuated, piloted, pneumatic spring return
    • Connection via cable end
    • Signal status display with LED
  • Individual sub-bases
  • Manifold blocks.
 
Valve terminals > Electrical peripherals
  • Fieldbus module for valve modules VTOC, VTUB, VTUG, MPAC, MPAL and CPV
  • Bus protocols:
    • CANopen
    • PROFIBUS DP
    • DeviceNet®
    • AS-Interface
    • CC-LINK®
    • EtherCAT®
    • EtherNet/IP
    • Modbus®/TCP
    • PROFINET
    • CPI-B
  • Optional: two I-Port interfaces via electrical connection block CAPC for installation system CTEL
 
Compressed air preparation > Classic
  • Size MINI, MIDI, MAXI
  • Port G1/8, G1/4, G3/8, G1/2, G3/4
  • Flow rate 550 ... 6000 l/min
  • Pressure regulation range 0.5 ... 12 bar
  • Grade of filtration 40µ