Products
Pneumatic drives
Servo-pneumatic positioning systems
Electric drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Connection technology for liquid media
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Energy efficiency: Choosing the right components

Results: 3
Print
Motors and controllers > Servo motors
  • Size 40, 60, 80, 100
  • Stall torque 0.18 ... 7.5 Nm
  • Voltage 360 ... 565 V DC
  • Nominal current 0.7 ... 4.1 A
  • Suitable motor cable
  • Suitable motor flange.
 
Motors and controllers > Servo motors
  • Size 140, 190
  • Stall torque 11.08 ... 38.8 Nm
  • Voltage 565 V DC
  • Nominal current 4.4 ... 14.4 A
  • Suitable motor cable
  • Suitable motor flange.
 
Motors and controllers > Stepper motors
Core product range
  • Size 28, 42, 57, 87
  • Holding torque 0.09 ... 8.6 Nm
  • Voltage 48 V DC
  • Nominal current 1.4 ... 9.5 A
  • Suitable motor cable
  • Suitable motor flange.