Products
Pneumatic drives
Servo-pneumatic positioning systems
Electric drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

PAN-R und QS

Results: 2
Print
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • For applications with high pressure ranges
  • Outside diameter 4 ... 28 mm
  • Internal diameter: 2.5 ... 23 mm
  • Temperature-dependent Operating pressure -0.95 ... 35 bar
  • Ambient temperature -30 ... 80°C
  • Operating medium
    • Compressed air
    • Vacuum
 
Pneumatic fittings system > Fittings > Push-in fittings
Core product range
  • Port R1/8, R1/4, R1/2, R3/8, G1/8, G1/4, G1/2, G3/8, G3/4
  • For outside tubing diameter 4, 6, 8, 10, 12, 16, 22 mm
  • Threaded port
    • G thread with sealing ring
    • R thread with PTFE coating
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in caps
  • Push-in connectors with push-in sleeves
  • Blanking plugs
  • Multiple distributors
  • Push-in bulkhead fittings.