產品
氣壓驅動器
具活塞桿的氣壓缸
無桿氣壓缸
旋轉驅動器
串聯, 倍力, 及多位氣壓缸
具導桿驅動器
止動氣壓缸
夾緊氣壓缸
氣囊及膜片驅動器
旋轉分度盤
用於製程自動化的伺服驅動器
油壓緩衝器
Classic
氣壓缸配件
 
 

Core product range: 氣壓驅動器

結果: 30
列印
氣壓驅動器 > 具活塞桿的氣壓缸 > 標準氣壓缸 > 精巧型氣壓缸符合 ISO 21287
Core product range
  • More variants than in the standard
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 7363 N
  • Double-acting
  • Fixed/self-adjusting cushioning
 
氣壓驅動器 > 具活塞桿的氣壓缸 > 標準氣壓缸 > 標準氣壓缸,符合ISO 15552.
Core product range
  • The universal cylinder
  • Standard profile with two sensor slots
  • Numerous variants
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 2800 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
氣壓驅動器 > 具活塞桿的氣壓缸 > 標準氣壓缸 > Round cylinders to DIN ISO 6432
Core product range
  • Self-adjusting end-position cushioning
  • Diameter: 8, 10, 12, 16, 20, 25 mm (standard)
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 1 ... 500 mm
  • Force: 19 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
  • Mounting flange
 
氣壓驅動器 > 具活塞桿的氣壓缸 > 圓形氣壓缸
Core product range
  • Self-adjusting end-position cushioning
  • Diameter: 8, 10, 12, 16, 20, 25 mm (standard)
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 1 ... 500 mm
  • Force: 19 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
  • Mounting flange
 
氣壓驅動器 > 具活塞桿的氣壓缸 > 精巧, 短行程的扁平氣壓缸
Core product range
Highlights 11/2018
  • Diameter 6, 10 mm
  • Stroke length 5, 10 mm
  • Force 9.4 ... 47 N
  • Double-acting
  • Without cushioning
 
氣壓驅動器 > 具活塞桿的氣壓缸 > 精巧, 短行程的扁平氣壓缸
Core product range
Highlights 11/2018
  • Diameter 6, 10 mm
  • Stroke length 5, 10 mm
  • Force 9.4 ... 47 N
  • Single-acting pushing
  • Without cushioning
 
氣壓驅動器 > 具活塞桿的氣壓缸 > 精巧, 短行程的扁平氣壓缸
Core product range
  • More variants than in the standard
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 7363 N
  • Double-acting
  • Fixed/self-adjusting cushioning
 
氣壓驅動器 > 具活塞桿的氣壓缸 > 精巧, 短行程的扁平氣壓缸
Core product range
  • Optimised fitting space and height
  • Diameter: 4, 6, 10, 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 2.5 ... 25 mm
  • Force: 4.9 ... 4712 N
  • Double-acting, single-acting, pushing
  • Position sensing
  • Fixed cushioning
  • Optionally without thread
 
氣壓驅動器 > 具活塞桿的氣壓缸 > 具夾緊單元的氣壓缸
Core product range
  • The universal cylinder
  • Standard profile with two sensor slots
  • Variant with clamping unit
  • Diameter 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length 10 ... 2000 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
氣壓驅動器 > 具活塞桿的氣壓缸 > 具夾緊單元的氣壓缸
Core product range
  • Diameter: 8, 10, 12, 16, 20, 25 mm (standard)
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 1 ... 500 mm
  • Force: 19 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable cushioning
 
氣壓驅動器 > 無桿氣壓缸 > 機械耦合
Core product range
  • 1:1 interchangeable with linear drive DGP
  • Compact design
  • No external guide, for simple drive functions
  • Diameter: 18, 25, 32, 40, 50, 63, 80 mm
  • Stroke length: 1 ... 8500 mm
  • Force: 153 ... 3016 N
  • Position sensing
 
氣壓驅動器 > 無桿氣壓缸 > 機械耦合
Core product range
  • Guide variants
    • Standard design
    • Plain-bearing guide
    • Recirculating ball bearing guide
  • Diameter: 8, 12, 18, 25, 32, 40, 50, 63 mm
  • Stroke length: 1 ... 8500 mm
  • Force: 30 ... 1870 N
  • Position sensing
  • Various cushioning options
 
氣壓驅動器 > 旋轉驅動器 > 旋片式旋轉驅動器
Core product range
  • Lighter than other semi-rotary drives
  • Housing protected against splash water and dust
  • Size 6, 8, 12, 16, 25, 32, 40 mm
  • Torque 0.15 ... 20 Nm
  • Swivel angle 90, 180, 270°
  • Position sensing
  • Fixed elastic cushioning elements on both sides
 
氣壓驅動器 > 旋轉驅動器 > 具齒輪和齒條的旋轉驅動器
Core product range
  • More stability even with smaller sizes
  • System product for handling and assembly technology
  • Size 8, 10, 12, 16, 20, 25, 32, 35, 40, 50, 63 mm
  • Torque 0.2 ... 112 Nm
  • Swivel angle 0 ... 180°
  • Position sensing
  • Cushioning: elastic (P), hydraulic shock absorbers
  • Flanged shaft
 
氣壓驅動器 > 具導桿驅動器 > 具滑塊的驅動器
Core product range
Highlights 11/2018
  • Size 6, 8, 10, 12, 16, 20, 25
  • Stroke length 10 ... 200 mm
  • Force 25 ... 589 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Recirculating ball bearing guide, ball bearing cage guide (for sizes 20, 25)
 
氣壓驅動器 > 具導桿驅動器 > 具導桿的驅動器
Core product range
  • Diameter 6, 10, 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 10 ... 400 mm
  • Force 13 ... 4712 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Plain-bearing guide
  • Recirculating ball bearing guide
  • Variants available.
 
氣壓驅動器 > 用於製程自動化的伺服驅動器 > 旋轉驅動器用於製程自動化
Core product range
  • With rack and pinion gear unit
  • Size: 10 ... 2300
  • Torque: 10 ... 2300 Nm
  • Swivel angle: 0 ... 90°, 0 ... 180°
  • Flange hole pattern to ISO 5211
  • NAMUR connection pattern for solenoid valves/sensor boxes to VDI/VDE 3845
 
氣壓驅動器 > 油壓緩衝器
Core product range
  • 行程 1.7 … 5 mm
  • 每行程最大衝擊吸收 0.005 … 0.25 J
  • 彈性緩衝環/墊
  • 兩端具有金屬固定檔塊
 
氣壓驅動器 > 油壓緩衝器
Core product range
  • Stroke: 2 ... 10 mm
  • External cushioning for mini slide DGST
 
氣壓驅動器 > 氣壓缸配件 > 用於驅動單元的安裝元件
Core product range
  • 安裝組件