產品
氣壓驅動器
具活塞桿的氣壓缸
具夾緊單元的氣壓缸
ISO cylinder with clamping cartridge DSBC-C
具夾緊單元的圓形氣壓缸 DSNU-KP
精巧型氣壓缸具夾緊夾頭 AND-KP
具夾緊單元的氣壓缸 DNCKE
 

ISO cylinder with clamping cartridge DSBC-C

  列印  
Core product range
  • The universal cylinder
  • Standard profile with two sensor slots
  • Variant with clamping unit
  • Diameter 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length 10 ... 2000 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning