產品
機電驅動器
Electric axes
齒輪皮帶軸 EGC-TB
螺桿軸 EGC-BS
齒輪皮帶軸 EGC-HD-TB
螺桿軸 EGC-HD-BS
Toothed belt axes ELGC-TB
Spindle axes ELGC-BS
Spindle axes ELGA-BS-KF
齒輪皮帶軸 ELGA-TB-G
Toothed belt axes ELGA-TB-KF
齒輪皮帶軸 ELGA-TB-RF
Toothed belt axis units ELGS-TB
Spindle axis units ELGS-BS
Toothed belt axes ELGE-TB
齒輪皮帶軸 ELGG
齒輪皮帶軸 ELGR
Cantilever axis ELCC
Single-axis systems YXCS
 

Cantilever axis ELCC

  列印  
  • Optimised for vertical applications
    • High rigidity due to innovative design principle
  • Size 60, 70, 90, 110
  • Stroke length max. 2000 mm
  • Force 300 ... 2500 N
  • Recirculating ball bearing guide