產品
感測器
流量感測器
Flow sensors SFTE
Flow sensors SFAH
Flow sensors SFAW
流量感測器 SFAB
流量感測器 SFAM
流量感測器 SFET
配件
 
感測器 >   

流量感測器

  列印  
Highlights 11/2018
  • Compact and lightweight
  • Easy to install
  • Flow rate measuring ranges
    • 1 l/min
    • 2 l/min
    • 5 l/min
    • 10 l/min
  • Analogue output
    • 0 ... 10 V
    • 1 ... 5V
 
  • ECO function with option to switch off the display
  • Serial communication integrated using IO-Link® 1.1
  • Flow measuring ranges
    • 0.002 ... 0.1 l/min
    • 0.01 ... 0.5 l/min
    • 0.02 ... 1 l/min
    • 0.1 ... 5 l/min
    • 0.2 ... 10 l/min
    • 1 ... 50 l/min
    • 2 ... 100 l/min
    • 4 ... 200 l/min
  • Switching output
    • NPN
    • PNP
    • IO-Link®
  • Analogue output
    • 0 .. 10V
    • 1 … 5V
    • 4 ... 20mA
 
  • An installation concept with short mounting and dismounting times that is easy to implement in all installation situations.
  • Red colour change in the display as a function of the switching status
  • Flow measuring ranges
    • 1.8 ... 32 l/min.
    • 5 ... 100 l/min.
  • Switching output: 2x NPN or 2x PNP or IO-Link, selectable
  • Analogue output
    • 0 ... 10 V
    • 1 ... 5 V
    • 4 ... 20 mA
 
  • Rotatable display with highly luminous LED for optimised visualisation
  • Freely selectable pulse output for consumption measurement
  • Flow measuring ranges:
    • 0.1 ... 10 l/min
    • 0.5 ... 50 l/min
    • 2 ... 200 l/min
    • 6 ... 600 l/min
    • 10 ... 1000 l/min
  • Switching output:
    • 2x NPN
    • 2x PNP
  • Analogue output:
    • 0 ... 10 V
    • 4 ... 20 mA
 
  • Display with highly luminous LED for optimised visualisation
  • Compatible with and integratable into service units of the MS6 series
  • Flow measuring ranges:
    • 10 ... 1000 l/min
    • 30 ... 3000 l/min
    • 50 ... 5000 l/min
    • 100 ... 10,000 l/min
    • 150 ... 15,000 l/min
  • Switching output
    • 2x NPN
    • 2x PNP
  • Analogue output
    • 0 ... 10 V
    • 4 ... 20 mA
 
  • 流量測量範圍
    • 0.05 到 50 l/min
  • 類比輸出
    • 0 到 5 V
 
  • 廣泛使用於所有應用場合的配件
    • 安裝件
    • 感測器支架
    • 夾鉗
    • 位置標誌