產品
閥島
通用型閥島
Manifold assembly VTUG, with individual electrical connection
Valve terminal VTUG with multi-pin plug or fieldbus connection
Valve terminal VTUG-EX with multi-pin or fieldbus interface
Manifold assemblies VTUS
閥島 MPA-L
閥島 MPA-S
閥島 VTSA-F
閥島 CPV, 精巧型
閥島 CPV-SC, Smart Cubic
閥島 VTUB-12
 
閥島 >   

通用型閥島

  列印  
Core product range
  • From the VG series
  • Flow rate: 130 ... 1380 l/min
  • Width 10, 14, 18 mm
  • Port M3, M5, M7, G 1/8, G 1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Electrical individual connection
  • Voltage 5, 12, 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40/IP65
  • Semi in-line and sub-base valves
  • Metal terminal strip
 
Core product range
  • From the VG series
  • Energy-efficient thanks to reverse operation and targeted pressure reduction.
  • Flow rate: 140 ... 1200 l/min
  • Width 10, 14, 18 mm
  • Port M5, M7, G 1/8, G 1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Multi-pin, Fieldbus, IO-Link, I-Port
  • Voltage 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40/IP67
  • Semi in-line and sub-base valves
  • Metal terminal strip
 
  • IEC-Ex approval
  • Hot-swap function
  • Flow rate: 220 ... 630 l/min
  • Width 10, 14 mm
  • 4, 8, 12, 16, 24-fold
  • Connection M5, M7, G 1/8
  • Plug connection 3, 4, 6, 8 mm
  • Multi-pin, fieldbus, IO-Link, I-Port
  • Voltage 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40 / IP67 / IP65
  • Sub-base valves
  • Stainless steel coated manifold rail
 
Core product range
  • Flow rate 600 ... 1300 l/min.
  • Width 20, 25 mm
  • Connections G1/8, G1/4, NPT 1/8, NPT 1/4
  • Individual electrical connection
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP65
  • Inline valves
  • Solenoid actuated, piloted, pneumatic spring return
  • Metal manifold rail
  • Metal manifold block
 
Core product range
  • Sub-base in polymer technology
  • Tamper-proof fixed throttle
  • 3 valve sizes in the mix, expandable in individual steps
  • Flow rate 160 ... 870 l/min.
  • Width 10, 14 and 20 mm
  • Push-in connector 3, 4, 6, 8, ,10, 12 mm
  • CTEU connection
  • Protection class IP65, IP67
  • Valve functions 5/2, 5/3, 2x3/2, 2x2/2 and special functions
 
Core product range
  • 流量 360 to 700 l/min
  • 寬度 10, 20 mm
  • 靈活性: 靈活壓力供應, 多種壓力區, 額外電源供應在任何位置
  • 系列閥驅動 - 高達 64 閥位或 128 電磁線圈
  • 可用於 PROFIBUS DP, Interbus, CANopen, DeviceNet, CC Link
  • 壓力範圍 -0.9 到 10 bar
  • 防護等級 IP65
  • 透過模組化電子閥島 CPX 連接 Electrical I/O, CPI, AS interfaces 及 fieldbus.
 
Core product range
  • Flow-optimised
  • 流量 700 … 1400 l/min
  • 寬度 18, 26 mm
  • 2 … 32 閥
  • 多針腳插頭連接
  • 匯流排連接
  • 通道導向的診斷方式
  • 保護等級 IP65, NEMA 4
 
  • 寬度: 10, 14和18 mm
  • 流量: 400, 800和1600 l/min
  • 多種閥功能以及其它功能
  • 通過CP 接口連接到CPX電氣閥島
 
  • 流量 170 l/min
  • 寬度 10 mm
  • 壓力範圍 -0.9 … 7 bar
  • 電壓 5, 12, 24 V DC
  • 防護等級 IP40.
 
  • Lightweight and corrosion resistant thanks to polymer technology
  • Main valve functions: 5/2 and 3/2-way valves
  • 流量 400 l/min
  • 寬度 12 mm
  • 插頭接頭 4, 6 mm
  • Multi-pin, 匯流排, IO-Link, I-Port
  • 電壓 24 VDC
  • 壓力 2.8 ... 8 bar
  • 防護等級 IP65
  • 半管式閥
    • 電磁驅動, 嚮導驅動, 氣壓彈簧復位
  • 金屬底座軌道