產品
Motion Terminal
Accessories for Motion Terminal
Position sensors SDAP
Input modules CTMM
 
Motion Terminal >   

Accessories for Motion Terminal

 
列印  
  • Suitable for Motion Terminal VTEM
  • Analogue output 4 ... 20 mA
  • Position measuring range 50, 100, 160 mm
  • Electrical connection 4-pin, M8x1 plug
  • T-slot design
 
  • 8 digital inputs or 8 analogue inputs
  • M8 connection