產品
閥島
通用型閥島
Manifold assemblies VTUS
Manifold assemblies VTUS-20
Manifold assemblies VTUS-25
Manifold assemblies VTUS-30
 
閥島 >  通用型閥島 >   

Manifold assemblies VTUS

  列印  
Core product range
  • Flow rate 600 ... 700 l/min.
  • Width 20 mm
  • Connection G1/8, NPT 1/8
  • Individual electrical connection
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP65
  • Inline valves
  • Solenoid actuated, piloted, pneumatic spring return
  • Metal manifold rail
  • Metal manifold block
 
Core product range
  • Flow rate 1000 ... 1300 l/min.
  • Width 25 mm
  • Connection G1/4, NPT 1/4
  • Individual electrical connection
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP65
  • Inline valves
  • Solenoid actuated, piloted, pneumatic spring return
  • Metal manifold rail
  • Metal manifold block
 
Core product range
  • Flow rate 1600 ... 2300 l/min.
  • Width 30 mm
  • Connection G3/8, NPT 3/8
  • Individual electrical connection
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP65
  • Inline valves
  • Solenoid actuated, piloted, pneumatic spring return
  • Metal manifold rail
  • Metal manifold block