產品
氣壓驅動器
伺服氣壓定位系統
機電驅動器
馬達和控制器
夾爪
移載系統
真空技術
閥島
Motion Terminal
感測器
圖像處理系統
空氣調理單元
氣壓連接系統
電氣接口技術
Control technology
軟體
其他氣壓設備
Process automation
Ready-to-install solutions
Function-specific systems
 
 

搜尋結果 cpx

結果: 32
列印
Control technology > 電氣週邊
Core product range
  • Comprehensive function integration with technology modules
  • Installation variants
    • Stand-alone as remote I/O
    • With valve terminal VTSA-F
    • With valve terminal VTSA
    • With valve terminal MPA-L
    • With valve terminal MPA-S
  • I/O modules
    • Digital
    • Analogue
  • Optional CODESYS controller
 
馬達和控制器 > 控制器 > 多軸控制器
  • CPX控制模組裡的智慧型模組, 用於控制電氣驅動單元
 
伺服氣壓定位系統 > 軸控制器
    • Pneumatic positioning and force control
    • A technology module of the terminal CPX
    • Can be used with all fieldbus interfaces CPX, as well as Ethernet
    • Easy commissioning with Festo configuration tool FCT
    • Automatically detects connected system components: valve VPWP, sensor interface CASM or the cylinder
    • Moves loads of 2 to 450 kg
    • Controls forces between 30 and 4712 N
 
Control technology > 電氣週邊
New 7/2019: Additional versions
  • 用於電氣模組CPX的個別元件
  • 輸入/輸出模組
    • 數位 / 類比
  • 匯流排節點
  • 底座
  • 互連模組
  • 端板
 
Process automation > Control technology and remote I/O > Remote I/O and electrical peripherals
  • 單個元件的電氣閥島 CPX-P
  • 輸入/輸出模組
    • 本質安全
    • EExi Namur 及 Non Ex Namur
  • bus nodes
  • 連接塊
  • 互連塊
  • 端板
 
Control technology > 電氣週邊
  • The automation system CPX-E is a high-performance control and automation system focusing primarily on motion control functions for handling technology.
  • The following modules are available:
    • Controller
    • Bus modules
    • Input/output modules
    • IO-Link master modules
 
伺服氣壓定位系統 > 軸控制器
  • End positions with 2 additional, freely selectable intermediate positions
  • Electronic end-position control for pneumatic drives
  • Soft-stop for gentle deceleration and fast acceleration
  • Use with all fieldbuses available for CPX/Ethernet
  • and controllers FEC
  • Simple commissioning, Festo plug & work®
  • Travel times and air consumption roughly 30% less
  • than comparable standard pneumatics
 
Process automation > Control technology and remote I/O > Remote I/O and electrical peripherals
  • 操作模式
    • 獨立式
    • 具閥島 MPA-S
  • bus protocols
    • PROFIBUS DP
    • PROFINET
    • DeviceNet
    • Ethernet/IP
    • Modbus TCP
  • 輸入/輸出模組
    • 本質安全
    • EExi Namur 及 Non Ex Namur
  • 其他接頭
    • M12 (IP65)
    • 端子條 (IP54)
 
Process automation > Control technology and remote I/O > Remote I/O and electrical peripherals
Core product range
  • Terminating resistor
  • Mounting components
  • Mounting attachments
  • Connection accessories
 
Control technology > 電氣週邊
Core product range
  • Terminating resistor
  • Mounting components
  • Mounting attachments
  • Connection accessories
 
Control technology > 檔案

 

 
閥島 > 閥島配件 > 安裝元件和標牌
  • 蓋帽, 用於封閉未使用的接口.
 
閥島 > 閥島配件 > 安裝元件和標牌
  • 閥島的ID標牌支架
 
其他氣壓設備 > 銘牌系統
  • 標牌支架
 
閥島 > 標準型閥島 > 閥島 VTSA, ISO 15407-2, ISO 5599-2
Core product range
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Control via fieldbus or control block
  • Max. 32 valve positions/max. 32 solenoid coils
  • Max. 10 electrical modules
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Convenient, integrated diagnostics
    • Preventive maintenance concepts
  • Connecting thread: G.
 
Control technology > 檔案

 

 
閥島 > 標準型閥島 > 閥島 VTSA, ISO 15407-2, ISO 5599-2
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Control via fieldbus or control block
  • Max. 32 valve positions/max. 32 solenoid coils
  • Max. 10 electrical modules
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Convenient, integrated diagnostics
    • Preventive maintenance concepts
  • Connecting thread: NPT.
 
閥島 > 通用型閥島 > 閥島 MPA-S
Core product range
  • Proportional technology
  • Integrated, convenient diagnostics thanks to serial linking
  • Up to 8 voltage zones
  • 透過Fieldbus或控制器控制
  • 最多64個閥門位置/最多128個電磁線圈
    • 數位輸入/輸出
    • 類比輸入/輸出
    • 輸入及輸出參數化
    • 整合便利的診斷系統
    • 採用預防性維護概念.
 
閥島 > 通用型閥島 > 閥島 VTSA-F
Core product range
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via fieldbus or control block
  • Max. 32 valve positions/max. 32 solenoid coils
  • Max. 10 electrical modules
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Convenient, integrated diagnostics
    • Preventive maintenance concepts
  • Flow-optimised
  • Connecting thread: G
 
閥島 > 通用型閥島 > 閥島 VTSA-F
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via fieldbus or control block
  • Max. 32 valve positions/max. 32 solenoid coils
  • Max. 10 electrical modules
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Convenient, integrated diagnostics
    • Preventive maintenance concepts
  • Flow-optimised
  • Connecting thread: NPT