產品
氣壓驅動器
伺服氣壓定位系統
機電驅動器
馬達和控制器
夾爪
移載系統
真空技術
閥島
Motion Terminal
感測器
圖像處理系統
空氣調理單元
氣壓連接系統
電氣接口技術
Control technology
軟體
其他氣壓設備
Process automation
Ready-to-install solutions
Function-specific systems
 
 

搜尋結果 excm

結果: 4
列印
移載系統 > Cartesian systems > 2D planar surface gantries
  • Compact gantry
  • Electrically controlled
  • X-stroke: max. 2000 mm
  • Y-stroke: max. 1000 mm
  • Ideally matched drive and controller packages
  • Rated load: 0 to max. 4 kg.
 
馬達和控制器 > 控制器 > 多軸控制器
  • The ideal controller for controlling planar surface gantries EXCM
 
移載系統 > Cartesian systems > 2D planar surface gantries
  • Strokes: max. 2500 mm (X), 1500 mm (Y)
  • XY modules: electric
  • Space-optimised and highly dynamic
  • Payload: depends on the dynamic response required
  • Based on the mechanical systems of EXCM, EXCH
  • Layout and configuration via Handling Guide Online
 
移載系統 > Cartesian systems > 3D gantries
  • Strokes: max. 2500 mm (X), 1500 mm (Y), 200 mm (Z)
  • XY modules: electric
  • Z modules: electric or pneumatic
  • Space-optimised and great dynamic response
  • Payload: depends on the dynamic response required
  • Based on the mechanical systems of EXCM, EXCH
  • Layout and configuration via Handling Guide Online