產品
氣壓驅動器
伺服氣壓定位系統
機電驅動器
馬達和控制器
夾爪
移載系統
真空技術
閥島
Motion Terminal
感測器
圖像處理系統
空氣調理單元
氣壓連接系統
電氣接口技術
Control technology
軟體
其他氣壓設備
Process automation
Ready-to-install solutions
Function-specific systems
 
 

搜尋結果 vpwp

結果: 4
列印
伺服氣壓定位系統 > 比例方向控制閥
  • Connection: G1/8, G1/4, G3/8
  • Flow rate: 350 ... 2000 l/min
  • 5/3-way proportional directional control valve, closed
  • Fully digitised, with integrated pressure sensors
  • Diagnostic capabilities
  • With switching output for actuating a clamp-type brake unit
 
> 閥配件 > 盲板

 

 
電氣接口技術 > 連接電纜 > 連接電纜用於閥
  • For proportional directional control valve VPWP
  • For connecting to sub-base VABP-S3
  • Cable length 0.1 or 0.2 m
 
伺服氣壓定位系統 > 軸控制器
    • Pneumatic positioning and force control
    • A technology module of the terminal CPX
    • Can be used with all fieldbus interfaces CPX, as well as Ethernet
    • Easy commissioning with Festo configuration tool FCT
    • Automatically detects connected system components: valve VPWP, sensor interface CASM or the cylinder
    • Moves loads of 2 to 450 kg
    • Controls forces between 30 and 4712 N