氣壓驅動器
>
具活塞桿的氣壓缸
>
標準氣壓缸
>
精巧型氣壓缸符合 ISO 21287
|
|
- More variants than in the standard
- Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
- Stroke length: 1 ... 500 mm
- Force: 51 ... 7363 N
- Double-acting
- Fixed/self-adjusting cushioning
|
|
|
|
氣壓驅動器
>
具活塞桿的氣壓缸
>
標準氣壓缸
>
標準氣壓缸,符合ISO 15552.
|
|
- The universal cylinder
- Standard profile with two sensor slots
- Numerous variants
- Diameter: 32, 40, 50, 63, 80, 100, 125 mm
- Stroke length: 1 ... 2800 mm
- Force: 483 ... 7363 N
- Double-acting
- Position sensing
- Fixed/adjustable/self-adjusting cushioning
|
|
|
|
機電驅動器
>
直線驅動器及滑塊
|
|
- Size 70, 80, 120, 185
- Stroke length 50 ... 3000 mm
- Force 300 ... 3000 N.
|
|
|
|
馬達和控制器
>
伺服馬達
|
|
- 尺寸 40, 55, 70, 100, 140, 190
- 扭矩 1 ... 120 Nm
- 電壓 360 ... 565 V DC
- 額定電流 0.6 ... 14.4 A
- 適用馬達電纜
- 適用馬達法蘭.
|
|
|
|
夾爪
>
機械夾爪
>
平行夾爪
|
|
- Sturdy T-slot gripper for demanding tasks
- Size 16, 20, 25, 35, 40, 50, 63, 80
- Stroke length 3 ... 20 mm per gripper jaw
- Force 53 ... 3150 N per gripper jaw
- Position sensing
- Sealing air connection
|
|
|
|
閥島
>
應用特定型閥島
|
|
- Additional safety with interlock option
- Compact pilot valve terminal
- High component density
- Valves: 2 x 3/2-way
- 1 ... 24 valve positions
- Valve width 12, 24 mm
- Protection IP40
- Flow rate: 10 l/min
- Multi-pin plug connection, IO-Link, I-Port
|
|
|
|
閥
>
電力及氣壓驅動方向控制閥
>
通用型方向控制閥
|
|
- Connection M3, M5, M7, G1/8, G1/4
- Push-in connector 3, 4, 6, 8, 10 mm
- Flow rate 90 ... 1380 l/min
- Pressure range -0.9 ... 10 bar
- Temperature range −5 ... +60°C
- Voltage 5, 12 24 V DC
- In-line valves, semi in-line valves, sub-base valves
- Solenoid actuated, piloted
- Pneumatic and mechanical spring return
|
|
|
|
閥島
>
通用型閥島
>
閥島 MPA-S
|
|
- Proportional technology
- Integrated, convenient diagnostics thanks to serial linking
- Up to 8 voltage zones
- 透過Fieldbus或控制器控制
- 最多64個閥門位置/最多128個電磁線圈
- 數位輸入/輸出
- 類比輸入/輸出
- 輸入及輸出參數化
- 整合便利的診斷系統
- 採用預防性維護概念.
|
|
|
|
閥島
>
電氣週邊
|
|
- Comprehensive function integration with technology modules
- Installation variants
- Stand-alone as remote I/O
- With valve terminal VTSA-F
- With valve terminal VTSA
- With valve terminal MPA-L
- With valve terminal MPA-S
- I/O modules
- Optional CODESYS controller
|
|
|
|
感測器
>
流量感測器
|
|
- Rotatable display with highly luminous LED for optimised visualisation
- Freely selectable pulse output for consumption measurement
- Flow measuring ranges:
- 0.1 ... 10 l/min
- 0.5 ... 50 l/min
- 2 ... 200 l/min
- 6 ... 600 l/min
- 10 ... 1000 l/min
- Switching output:
- Analogue output:
|
|
|
|
圖像處理系統
|
|
- 智慧型攝影機用於軸的精確定位, 移動和靜止部件的型號識別, 位置檢測, 以及 2-D 品質測試.
|
|
|
|
空氣調理單元
>
空氣調理單元組
|
|
- Size 4, 6, 9
- Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
- Pressure 0.3 ... 12 bar
- Flow rate: 550 ... 14000 l/min
- Pressure gauge with bar, psi, MPa
- Grade of filtration 0.01 ... 40 µm
- Condensate drain
- Manual
- Semi-automatic
- Fully automatic
- Plastic bowl with plastic bowl guard
- Metal bowl
- Direction of flow
- From left to right
- From right to left
- Proportional lubricator.
|
|
|
|