氣壓驅動器
>
具活塞桿的氣壓缸
>
標準氣壓缸
>
精巧型氣壓缸符合 ISO 21287
|
|
- More variants than in the standard
- Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
- Stroke length: 1 ... 500 mm
- Force: 51 ... 7363 N
- Double-acting
- Fixed/self-adjusting cushioning
|
|
|
|
氣壓驅動器
>
具活塞桿的氣壓缸
>
標準氣壓缸
>
標準氣壓缸,符合ISO 15552.
|
|
- The universal cylinder
- Standard profile with two sensor slots
- Numerous variants
- Diameter: 32, 40, 50, 63, 80, 100, 125 mm
- Stroke length: 1 ... 2800 mm
- Force: 483 ... 7363 N
- Double-acting
- Position sensing
- Fixed/adjustable/self-adjusting cushioning
|
|
|
|
機電驅動器
>
直線驅動器及滑塊
|
|
- Size 70, 80, 120, 185
- Stroke length 50 ... 3000 mm
- Force 300 ... 3000 N.
|
|
|
|
機電驅動器
>
直線驅動器及滑塊
|
|
- Mechanical system with permanently attached motor
- Size: 16, 25, 40
- Stroke length: 50 ... 400 mm
- Force: 50 ... 650 N
- Ball screw with non-rotating piston rod
|
|
|
|
機電驅動器
>
旋轉驅動器
|
|
- Size 20, 25, 32
- Max. drive torque 0.7 ... 8.5 Nm
- Infinite rotation angle.
|
|
|
|
馬達和控制器
>
伺服馬達
|
|
- 尺寸 40, 55, 70, 100, 140, 190
- 扭矩 1 ... 120 Nm
- 電壓 360 ... 565 V DC
- 額定電流 0.6 ... 14.4 A
- 適用馬達電纜
- 適用馬達法蘭.
|
|
|
|
|
閥
>
比例閥
|
|
- Also available on valve terminal MPA-S
- Connection G1/8, G1/4, G1/2
- Flow rate: 380 ... 7000 l/min.
- 3-way proportional pressure regulators
- Choice of 3 regulator settings (fast, universal, precise)
- Display available as option
|
|
|
|
閥島
>
通用型閥島
>
閥島 MPA-S
|
|
- Proportional technology
- Integrated, convenient diagnostics thanks to serial linking
- Up to 8 voltage zones
- 透過Fieldbus或控制器控制
- 最多64個閥門位置/最多128個電磁線圈
- 數位輸入/輸出
- 類比輸入/輸出
- 輸入及輸出參數化
- 整合便利的診斷系統
- 採用預防性維護概念.
|
|
|
|
閥島
>
應用特定型閥島
|
|
- Additional safety with interlock option
- Compact pilot valve terminal
- High component density
- Valves: 2 x 3/2-way
- 1 ... 24 valve positions
- Valve width 12, 24 mm
- Protection IP40
- Flow rate: 10 l/min
- Multi-pin plug connection, IO-Link, I-Port
|
|
|
|
閥
>
電力及氣壓驅動方向控制閥
>
應用特定型方向控制閥
|
|
- Short switching times
- Use as a pilot valve
- 接口 M3
- 流量 10 ... 30 l/min
- 電壓 5, 12, 24 V DC
- 半管式閥
- 底座閥
- 電氣驅動, 直接驅動
- 氣路板模組
- 氣路板底座
|
|
|
|
閥島
>
電氣週邊
|
|
- Comprehensive function integration with technology modules
- Installation variants
- Stand-alone as remote I/O
- With valve terminal VTSA-F
- With valve terminal VTSA
- With valve terminal MPA-L
- With valve terminal MPA-S
- I/O modules
- Optional CODESYS controller
|
|
|
|
感測器
>
流量感測器
|
|
- Rotatable display with highly luminous LED for optimised visualisation
- Freely selectable pulse output for consumption measurement
- Flow measuring ranges:
- 0.1 ... 10 l/min
- 0.5 ... 50 l/min
- 2 ... 200 l/min
- 6 ... 600 l/min
- 10 ... 1000 l/min
- Switching output:
- Analogue output:
|
|
|
|
氣壓連接系統
>
氣管
>
標準外徑氣管
|
|
- Weather resistant
- Resistant to chemicals
- Resistant to hydrolysis
- Suitable for use in the food industry
- Outside diameter: 4 ... 16 mm
- Internal diameter: 2.9 ... 12 mm
- Temperature-dependent operating pressure: -0.95 ... 14 bar
- Ambient temperature: -30 ... 80° C
- Operating medium
- Compressed air
- Vacuum
- Water
|
|
|
|