產品
氣壓驅動器
伺服氣壓定位系統
機電驅動器
馬達和控制器
夾爪
移載系統
真空技術
閥島
Motion Terminal
感測器
圖像處理系統
空氣調理單元
氣壓連接系統
電氣接口技術
Control technology
軟體
其他氣壓設備
Process automation
Ready-to-install solutions
Function-specific systems
 
 

結果: 17
列印
閥島 > 電氣週邊
Core product range
  • Comprehensive function integration with technology modules
  • Installation variants
    • Stand-alone as remote I/O
    • With valve terminal VTSA-F
    • With valve terminal VTSA
    • With valve terminal MPA-L
    • With valve terminal MPA-S
  • I/O modules
    • Digital
    • Analogue
  • Optional CODESYS controller
 
Control technology > 電氣週邊
New as of 7/2018: additional variant, new with HART protocol
  • 用於電氣模組CPX的個別元件
  • 輸入/輸出模組
    • 數位 / 類比
  • 匯流排節點
  • 底座
  • 互連模組
  • 端板
 
閥島 > 通用型閥島 > 閥島 MPA-S
Core product range
  • Proportional technology
  • Integrated, convenient diagnostics thanks to serial linking
  • Up to 8 voltage zones
  • 透過Fieldbus或控制器控制
  • 最多64個閥門位置/最多128個電磁線圈
    • 數位輸入/輸出
    • 類比輸入/輸出
    • 輸入及輸出參數化
    • 整合便利的診斷系統
    • 採用預防性維護概念.
 
閥島 > 通用型閥島
Core product range
New as of 7/2018: sub-bases in widths 10 and 20 for check valves
  • Sub-base in polymer technology
  • Tamper-proof fixed throttle
  • 3 valve sizes in the mix, expandable in individual steps
  • Flow rate 160 ... 870 l/min.
  • Width 10, 14 and 20 mm
  • Push-in connector 3, 4, 6, 8, ,10, 12 mm
  • CTEU connection
  • Protection class IP65, IP67
  • Valve functions 5/2, 5/3, 2x3/2, 2x2/2 and special functions
 
閥島 > 標準型閥島 > 閥島 VTSA, ISO 15407-2, ISO 5599-2
Core product range
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Control via fieldbus or control block
  • Max. 32 valve positions/max. 32 solenoid coils
  • Max. 10 electrical modules
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Convenient, integrated diagnostics
    • Preventive maintenance concepts
  • Connecting thread: G.
 
閥島 > 標準型閥島 > 閥島 VTSA, ISO 15407-2, ISO 5599-2
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Control via fieldbus or control block
  • Max. 32 valve positions/max. 32 solenoid coils
  • Max. 10 electrical modules
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Convenient, integrated diagnostics
    • Preventive maintenance concepts
  • Connecting thread: NPT.
 
閥島 > 通用型閥島 > 閥島 VTSA-F
Core product range
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via fieldbus or control block
  • Max. 32 valve positions/max. 32 solenoid coils
  • Max. 10 electrical modules
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Convenient, integrated diagnostics
    • Preventive maintenance concepts
  • Flow-optimised
  • Connecting thread: G
 
閥島 > 通用型閥島 > 閥島 VTSA-F
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via fieldbus or control block
  • Max. 32 valve positions/max. 32 solenoid coils
  • Max. 10 electrical modules
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Convenient, integrated diagnostics
    • Preventive maintenance concepts
  • Flow-optimised
  • Connecting thread: NPT
 
Control technology > 電氣週邊
  • Fieldbus module for valve modules VTOC, VTUB, VTUG, MPAC, MPAL and CPV
  • Bus protocols:
    • CANopen
    • PROFIBUS DP
    • DeviceNet®
    • AS-Interface
    • CC-LINK®
    • EtherCAT®
    • EtherNet/IP
    • Modbus®/TCP
    • PROFINET
    • CPI-B
  • Optional: two I-Port interfaces via electrical connection block CAPC for installation system CTEL
 
閥島 > 通用型閥島
Core product range
  • From the VG series
  • Energy-efficient thanks to reverse operation and targeted pressure reduction.
  • Flow rate: 140 ... 1200 l/min
  • Width 10, 14, 18 mm
  • Port M5, M7, G 1/8, G 1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Multi-pin, Fieldbus, IO-Link, I-Port
  • Voltage 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40/IP67
  • Semi in-line and sub-base valves
  • Metal terminal strip
 
閥島 > 通用型閥島 > 閥島 CPV, 精巧型
  • Maximum power density
  • Lightweight and compact
  • 寬度 10 mm
  • 流量 400 l/min.
 
閥島 > 通用型閥島 > 閥島 CPV, 精巧型
  • 寬度 14 mm
  • 流量 800 l/min.
 
閥島 > 通用型閥島 > 閥島 CPV, 精巧型
  • 寬度 18 mm
  • 流量 1600 l/min.
 
閥島 > 應用特定型閥島
  • Additional safety with interlock option
  • Compact pilot valve terminal
  • High component density
  • Valves: 2 x 3/2-way
  • 1 ... 24 valve positions
  • Valve width 12, 24 mm
  • Protection IP40
  • Flow rate: 10 l/min
  • Multi-pin plug connection, IO-Link, I-Port
 
閥島 > 通用型閥島
  • Lightweight and corrosion resistant thanks to polymer technology
  • Main valve functions: 5/2 and 3/2-way valves
  • 流量 400 l/min
  • 寬度 12 mm
  • 插頭接頭 4, 6 mm
  • Multi-pin, 匯流排, IO-Link, I-Port
  • 電壓 24 VDC
  • 壓力 2.8 ... 8 bar
  • 防護等級 IP65
  • 半管式閥
    • 電磁驅動, 嚮導驅動, 氣壓彈簧復位
  • 金屬底座軌道
 
Control technology > 電氣週邊
  • 對於分散式機器和系統結構具有完整的概念
  • 每個 CP 介面有 4 組安裝線串
  • 每組線串長 10 公尺 (半徑)
  • 每組線串有 4 個 CP 模組
  • 每組線串有 32 輸入和 32 輸出
 
電氣接口技術 > 插頭連接件 > 用於閥島的插頭連接件
  • 具9-pin Sub-D連接件的Fieldbus插頭
  • 連接橫截面: 0.75 mm².