產品
氣壓驅動器
伺服氣壓定位系統
機電驅動器
馬達和控制器
夾爪
移載系統
真空技術
閥島
Motion Terminal
感測器
圖像處理系統
空氣調理單元
氣壓連接系統
電氣接口技術
Control technology
軟體
其他氣壓設備
Process automation
Ready-to-install solutions
Function-specific systems
 
 

結果: 4
列印
氣壓連接系統 > 接頭 > 插入接頭
  • Highly resistant to chemicals and corrosion
  • Hydrolysis resistant
  • FDA compliant
  • Inexpensive alternative to stainless steel fittings
  • Connection: R1/8, R1/4, R3/8, R1/2
  • For outside tubing diameter: 4, 6, 8, 10 and 12 mm
  • Push-in sleeve: 4, 6, 8, 10, 12 mm
  • Threaded connection
    • R thread
  • Push-in fittings
  • Push-in connectors
  • Push-in connectors with push-in sleeves.
  • Polypropylene
 
氣壓連接系統 > 氣管 > 標準外徑氣管
Core product range
  • Highly resistant to microbes and hydrolysis
  • Suitable for use in the food industry
  • Outside diameter: 2 ... 16 mm
  • Internal diameter: 2.1 ... 11 mm
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Ambient temperature: -35 ... 60° C
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
 
氣壓連接系統 > 氣管 > 標準外徑氣管
  • Weather resistant
  • Resistant to chemicals
  • Resistant to hydrolysis
  • Suitable for use in the food industry
  • Outside diameter: 4 ... 16 mm
  • Internal diameter: 2.9 ... 12 mm
  • Temperature-dependent operating pressure: -0.95 ... 14 bar
  • Ambient temperature: -30 ... 80° C
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
 
氣壓連接系統 > 氣管 > 標準外徑氣管
  • Highly resistant to chemicals and hydrolysis
  • Temperature resistant
  • FDA compliant
  • Outside diameter: 4 ... 12 mm
  • Internal diameter: 2.9 ... 8.4 mm
  • Temperature-dependent operating pressure: -0.95 ... 16 bar
  • Ambient temperature: -20 ... 150° C
  • Operating medium
    • Compressed air
    • Vacuum