產品
氣壓驅動器
伺服氣壓定位系統
機電驅動器
馬達和控制器
夾爪
移載系統
真空技術
閥島
Motion Terminal
感測器
圖像處理系統
空氣調理單元
氣壓連接系統
電氣接口技術
Control technology
軟體
其他氣壓設備
Process automation
Ready-to-install solutions
Function-specific systems
 
 

結果: 10
列印
閥島 > 通用型閥島 > 閥島 MPA-S
Core product range
  • Proportional technology
  • Integrated, convenient diagnostics thanks to serial linking
  • Up to 8 voltage zones
  • 透過Fieldbus或控制器控制
  • 最多64個閥門位置/最多128個電磁線圈
    • 數位輸入/輸出
    • 類比輸入/輸出
    • 輸入及輸出參數化
    • 整合便利的診斷系統
    • 採用預防性維護概念.
 
閥島 > 電氣週邊
Core product range
  • Comprehensive function integration with technology modules
  • Installation variants
    • Stand-alone as remote I/O
    • With valve terminal VTSA-F
    • With valve terminal VTSA
    • With valve terminal MPA-L
    • With valve terminal MPA-S
  • I/O modules
    • Digital
    • Analogue
  • Optional CODESYS controller
 
機電驅動器 > 直線驅動器及滑塊
Core product range
  • Size 70, 80, 120, 185
  • Stroke length 50 ... 3000 mm
  • Force 300 ... 3000 N.
 
馬達和控制器 > 伺服馬達
  • 尺寸 40, 55, 70, 100, 140, 190
  • 扭矩 1 ... 120 Nm
  • 電壓 360 ... 565 V DC
  • 額定電流 0.6 ... 14.4 A
  • 適用馬達電纜
  • 適用馬達法蘭.
 
氣壓驅動器 > 具活塞桿的氣壓缸 > 標準氣壓缸 > 標準氣壓缸,符合ISO 15552.
Core product range
  • The universal cylinder
  • Standard profile with two sensor slots
  • Numerous variants
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 2800 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
> 比例閥
  • Also available on valve terminal MPA-S
  • Connection G1/8, G1/4, G1/2
  • Flow rate: 380 ... 7000 l/min.
  • 3-way proportional pressure regulators
  • Choice of 3 regulator settings (fast, universal, precise)
  • Display available as option
 
空氣調理單元 > 空氣調理單元組
Core product range
  • Size 4, 6, 9
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure 0.3 ... 12 bar
  • Flow rate: 550 ... 14000 l/min
  • Pressure gauge with bar, psi, MPa
  • Grade of filtration 0.01 ... 40 µm
  • Condensate drain
    • Manual
    • Semi-automatic
    • Fully automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl
  • Direction of flow
    • From left to right
    • From right to left
  • Proportional lubricator.
 
空氣調理單元 > 壓力放大器
  • 雙活塞增壓器
  • 壓力比 1:2
  • 氣壓接口 G1/4, G3/8, G1/2
  • 進氣壓力 2 ... 10 bar
  • 輸出壓力 4 ... 16 bar
  • 流量 300 ... 3000 Nl/min
  • 環境溫度 +5 … +60°C.
 
氣壓驅動器 > 具活塞桿的氣壓缸 > 圓形氣壓缸
Core product range
  • Self-adjusting end-position cushioning
  • Diameter: 8, 10, 12, 16, 20, 25 mm (standard)
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 1 ... 500 mm
  • Force: 19 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
  • Mounting flange
 
機電驅動器 > 直線驅動器及滑塊
  • Size 18, 25, 40, 63
  • Stroke length: 100 ... 2000 mm
  • Force 140 ... 1600 N
  • Speed 0.2 ... 1.2 m/s
  • Repetition accuracy 0.02 mm