產品
氣壓驅動器
伺服氣壓定位系統
機電驅動器
馬達和控制器
夾爪
移載系統
真空技術
閥島
Motion Terminal
感測器
圖像處理系統
空氣調理單元
氣壓連接系統
電氣接口技術
Control technology
軟體
其他氣壓設備
Process automation
Ready-to-install solutions
Function-specific systems
 
 

結果: 7
列印
閥島 > 應用特定型閥島
  • Additional safety with interlock option
  • Compact pilot valve terminal
  • High component density
  • Valves: 2 x 3/2-way
  • 1 ... 24 valve positions
  • Valve width 12, 24 mm
  • Protection IP40
  • Flow rate: 10 l/min
  • Multi-pin plug connection, IO-Link, I-Port
 
機電驅動器 > 直線驅動器及滑塊
Core product range
  • Size 70, 80, 120, 185
  • Stroke length 50 ... 3000 mm
  • Force 300 ... 3000 N.
 
馬達和控制器 > 伺服馬達
  • 尺寸 40, 55, 70, 100, 140, 190
  • 扭矩 1 ... 120 Nm
  • 電壓 360 ... 565 V DC
  • 額定電流 0.6 ... 14.4 A
  • 適用馬達電纜
  • 適用馬達法蘭.
 
空氣調理單元 > 空氣調理單元組
Core product range
  • Size 4, 6, 9
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure 0.3 ... 12 bar
  • Flow rate: 550 ... 14000 l/min
  • Pressure gauge with bar, psi, MPa
  • Grade of filtration 0.01 ... 40 µm
  • Condensate drain
    • Manual
    • Semi-automatic
    • Fully automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl
  • Direction of flow
    • From left to right
    • From right to left
  • Proportional lubricator.
 
Control technology > 電氣週邊
Core product range
  • Comprehensive function integration with technology modules
  • Installation variants
    • Stand-alone as remote I/O
    • With valve terminal VTSA-F
    • With valve terminal VTSA
    • With valve terminal MPA-L
    • With valve terminal MPA-S
  • I/O modules
    • Digital
    • Analogue
  • Optional CODESYS controller
 
閥島 > 通用型閥島 > 閥島 MPA-S
Core product range
  • Proportional technology
  • Integrated, convenient diagnostics thanks to serial linking
  • Up to 8 voltage zones
  • 透過Fieldbus或控制器控制
  • 最多64個閥門位置/最多128個電磁線圈
    • 數位輸入/輸出
    • 類比輸入/輸出
    • 輸入及輸出參數化
    • 整合便利的診斷系統
    • 採用預防性維護概念.
 
> Pneumatically and mechanically operated process and media valves
Core product range
  • 連接 1/2, 3/4, 1, 1 1/4, 1 1/2, 2
  • G 螺紋或 NPT 螺紋
  • 壓力範圍 0 ... 40 bar
  • 閥功能 2/2 NC
  • 有可能用於輕微污染的介質
  • 有可能用於蒸汽應用
  • 嚮導氣源直接供應