Automatisierung für grünen Wasserstoff

Sichere und effiziente Prozesse in der H₂-Infrastruktur

Mit dem wachsenden Bedarf an grünem Wasserstoff steigen die Erwartungen an die Prozesse. Wer Wasserstoffanlagen plant oder betreibt, steht vor der Herausforderung, Sicherheit, Effizienz und Skalierbarkeit miteinander zu verbinden. Dabei helfen Automatisierungslösungen, die sich flexibel an jede Phase der Wasserstoff-Wertschöpfungskette anpassen. So sichern wir heute den reibungslosen Betrieb von Elektrolyse bis Betankung – und bereiten Ihre Anlagen auf morgen vor.

FAQ – frequently asked questions

What is hydrogen used for in industrial applications?

Hydrogen is used both as an energy source and as a chemical raw material in industry. Applications range from steel production and metal processing to chemical and refinery processes and energy supply. Green hydrogen is growing in importance because it replaces fossil fuels and reduces CO₂ emissions. This makes it a key part of the industrial energy transition.

How is green hydrogen produced for industrial use?

Green hydrogen is produced via electrolysis: water is split into hydrogen and oxygen using electricity from renewable sources. This process is emission-free and supports the decarbonisation of electricity, heat and mobility. Since large amounts are needed, scaling is crucial for industrial applications. Automation solutions ensure that electrolysis plants can be operated efficiently, safely and with consistent quality.

What are the biggest challenges when using hydrogen in industry?

In addition to the high costs of production and infrastructure, safe handling is a key factor, as hydrogen is extremely flammable. Special technologies and materials are also required for storage and transport. In addition, companies must ensure that international standards and safety standards are met. Automation helps to reduce these risks and make processes reliable.

What role does automation play in industrial hydrogen processes?

Automation is the key to making hydrogen processes safe, efficient and economical. It enables sensitive processes to be precisely controlled, such as during electrolysis, compression or refuelling. Valve terminals, sensors and control technology reduce risks, ensure consistent quality and make it easier to scale systems. This allows projects to be executed more quickly, operating costs to be reduced and systems to be flexibly adapted to new requirements.

How can hydrogen be integrated into existing production systems?

The integration of hydrogen into existing systems requires technical adaptations and the use of suitable components. Flexible automation solutions play a central role because they complement existing control and process landscapes, avoiding the need to create completely new infrastructures. With modular valve terminals hydrogen can be integrated step by step, from pilot projects to large-scale industrial plants. This allows companies to start using the technology in a safe and scalable manner.

What certifications are required for hydrogen equipment?

Hydrogen equipment is subject to different certifications depending on the area of application. They ensure that components work safely and reliably in demanding industrial environments. Important examples are:

  • IECEx / ATEX – for explosion prevention and protection

  • SIL certification – for risk minimisation

  • ISO standards – quality and safety standards

  • Pressure equipment directive – for components under pressure

  • Industry-specific certifications – depending on the application and region

Which safety standards are relevant for hydrogen in industrial environments?

Hydrogen is highly flammable, which means it requires special safety measures. Relevant standards relate to both materials and process monitoring. These include:

  • Explosion prevention and protection specifications for systems and components

  • Material resistance to hydrogen and pressure

  • Pressure regulation and leakage monitoring

  • Certified components that have been specially developed for applications that contain hydrogen

What are the benefits of valve terminals for hydrogen applications?

Valve terminals help to reduce the complexity of automation processes and at the same time make systems safer and more flexible. The most important benefits are:

  • Compact design saves space in the control cabinet

  • Easy to install thanks to reduced wiring

  • Reduced maintenance work thanks to modular systems

  • Scalability thanks to the expandability of individual modules

  • Reliable control for stable and safe processes

Can valve terminals be used in green hydrogen production plants?

Yes, valve terminals are suitable for use in hydrogen systems if they are specially designed for the associated requirements. With the right materials, functions and certifications, they can be safely integrated into electrolysis systems or other production steps. There they handle control tasks, increase process reliability and enable efficient processes. That means they not only support reliable operation, but also the scalability of green hydrogen projects.