Angle seat valve VZXF-L-M22C-M-B-G114-290-H3B1-50-7

1002507

GTIN: 4052568226084

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling G1 1/4 to DIN ISO 228
Flow rate Kv
6 m³/h
Medium pressure
0 bar - 7 bar
Nominal size
29 mm