Angle seat valve VZXF-L-M22C-M-A-G34-180-M1-V4V4T-50-16

1002514

GTIN: 4052568226152

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling G3/4 to DIN ISO 228
Flow rate Kv
7.5 m³/h
Medium pressure
0 bar - 16 bar
Nominal size
18 mm