Angle seat valve VZXF-L-M22C-M-A-N2-450-M1-V4V4T-80-12
1002563
GTIN: 4052568226633
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Line connection
Threaded coupling 2 NPT to ANSI/ASME B 1.20.1
Flow rate Kv
43 m³/h
Medium pressure
0 bar - 12 bar
Nominal size
45 mm

