Barbed elbow fitting LCN-1/8-PK-4

11956

GTIN: 4052568021290

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G1/8
Pneumatic connection, port 2
For tubing outside diameter of 6 mm
Nominal size
2.9 mm
Ambient temperature
0 °C - 60 °C