Solenoid coil MSN1W-110AC-OD
123061
GTIN: 4052568023522
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection
3-pin - Type A - To DIN EN 175301-803
Type of mounting
Clamped - With retaining clamp - With accessories
Characteristic coil data
110 V AC: 50 Hz, pick-up power 7.5 VA, holding power 5.0 VA - 110 V AC: 60 Hz, pick-up power 5.0 VA, holding power 3.7 VA - 120 V AC: 60 Hz, pick-up power 5.0 VA, holding power 3.7 VA
Degree of protection
IP65
