Cartridge QSPLK18-1/4-U

132176

GTIN: 4052568309602

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Cartridge 18 mm
Pneumatic connection, port 2
For tubing outside diameter of 1/4"
Operating pressure complete temperature range
-0.95 bar - 10 bar
Ambient temperature
-5 °C - 60 °C
Nominal size
3.6 mm