Push-in L-connector NPQP-L-Q8-E-FD-P10
133107
GTIN: 4052568029876
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 8 mm
Pneumatic connection, port 2
For tubing outside diameter of 8 mm
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-20 °C - 60 °C
Nominal size
7.2 mm


