Suction cup with connection VAS-125-3/8-PUR-B
1396108
GTIN: 4052568105716
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Suction cup diameter
125 mm
Effective suction diameter
101.8 mm
Suction cup shape
Round, flat
Material suction cup
PUR

