Flat cylinder DZH-50-125-PPV-A
14068
GTIN: 4052568112356
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm - Equivalent diameter
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Stroke
125 mm
Cushioning
Pneumatic cushioning, adjustable at both ends



