Push-in L-fitting,self-sealing QSKL-3/8-10

153436

GTIN: 4052568034696

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread R3/8
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Ambient temperature
-10 °C - 80 °C
Nominal size
5.3 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar