Guided drive DFM-80-160-P-A-GF

170890

GTIN: 4052568139841

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
80 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
3016 N
Stroke
160 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch