Push-in L-connector CQL-18
177693
GTIN: 4052568038427
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
For pipe/tubing outside diameter of 18 mm
Pneumatic connection, port 2
For pipe/tubing outer diameter of 18 mm
Temperature-dependent operating pressure
-0.95 bar - 15 bar
Ambient temperature
-25 °C - 70 °C
Nominal size
16 mm


