Pipe PQ-AL-22X1X3000

177735

GTIN: 4052568075651

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
22 mm
Inside diameter
20 mm
Material tubing
Wrought aluminium alloy
Temperature-dependent operating pressure
-0.95 bar - 15 bar
Ambient temperature
-30 °C - 75 °C