Service unit combination LFR-1/2-D-MAXI-KG-A

186052

GTIN: 4052568146504

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
4200 l/min
Pressure regulation range
2.5 bar - 12 bar
Grade of filtration
40 µm