Multiple distributor QSLV3-G1/8-4

186233

GTIN: 4052568040376

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G1/8
Pneumatic connection, port 2
For tubing outside diameter of 4 mm
Number of supply lines
1
Number of outputs
3