ISO cylinder ESNU-20-50-P-A

19268

GTIN: 4052568067236

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
169 N
Stroke
50 mm
Cushioning
Elastic cushioning rings/plates at both ends