Pressure regulator LRS-3/8-D-I-MINI

194619

GTIN: 4052568153571

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G3/8
Standard nominal flow rate (standardised to DIN 1343)
1700 l/min
Pressure regulation range
0.5 bar - 12 bar
Max. pressure hysteresis
0.2 bar