Barbed elbow fitting LCN-M5-PK-2
19523
GTIN: 4052568022570
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread M5
Pneumatic connection, port 2
For tubing outer diameter of 3 mm
Nominal size
1.3 mm
Ambient temperature
0 °C - 60 °C


