ISO cylinder DSBG-200-400-P-N3

2537459

GTIN: 4052568254636

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
200 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
18850 N
Stroke
400 mm
Cushioning
Elastic cushioning rings/plates at both ends