Barbed fitting CRCN-M5-PK-2

30985

GTIN: 4052568022921

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread M5
Pneumatic connection, port 2
For tubing outer diameter of 3 mm
Nominal size
1.5 mm
Ambient temperature
0 °C - 60 °C