Angle seat valve VZXF-L-M22C-M-A-G12-120-M1-H3B1T-50-16
3535619
GTIN: 4052568270247
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Line connection
Threaded coupling G1/2 to DIN ISO 228
Flow rate Kv
3.5 m³/h
Medium pressure
0 bar - 16 bar
Nominal size
12 mm





