Angle seat valve VZXF-L-M22C-M-A-G2-430-M1-H3B1T-50-4

3535837

GTIN: 4052568270384

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling G2 to DIN ISO 228
Flow rate Kv
28 m³/h
Medium pressure
0 bar - 4 bar
Nominal size
43 mm